(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Type, 80°, Negative, CBN Diamond WNGA

Hexagonal Type, 80°, Negative, CBN Diamond WNGA
  • Volume Discount

[Specifications]
· Shape: W (Hexagon)
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.

Part Number

Configured Part Number is shown.

Part Number
WNGA080404S01225ME-KBN05M
WNGA080404S01225ME-KBN25M
WNGA080404S01225ME-KBN35M
WNGA080404S01225ME-KBN60M
WNGA080404S01730MET-KBN25M
WNGA080404S01730MET-KBN35M
WNGA080408S01225ME-KBN05M
WNGA080408S01225ME-KBN25M
WNGA080408S01225ME-KBN60M
WNGA080408S01225ME-KBN525
WNGA080408S01730MET-KBN35M
WNGA080412S01225ME-KBN05M
WNGA080412S01225ME-KBN25M
WNGA080412S01730MET-KBN35M
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material S
1 Piece(s)Available

10 Days or more

High Hardness Material0.40.4KBN05M2
1 Piece(s)Available

10 Days or more

High Hardness Material0.40.4KBN25M2
1 Piece(s)Available

10 Days or more

High Hardness Material0.40.4KBN35M2
1 Piece(s)Available

10 Days or more

Cast Iron0.40.4KBN60M2
1 Piece(s)Available

10 Days or more

High Hardness Material0.40.4KBN25M2
1 Piece(s)Available

8 Days or more

High Hardness Material0.40.4KBN35M2
1 Piece(s)Available

10 Days or more

High Hardness Material0.80.8KBN05M2.6
1 Piece(s)Available

10 Days or more

High Hardness Material0.80.8KBN25M2.6
1 Piece(s)Available

10 Days or more

Cast Iron0.80.8KBN60M2.6
1 Piece(s)Available

10 Days or more

High Hardness Material0.80.8KBN5252.6
1 Piece(s)Available

10 Days or more

High Hardness Material0.80.8KBN35M2.6
1 Piece(s)Available

10 Days or more

High Hardness Material1.21.2KBN05M2.5
1 Piece(s)Available

10 Days or more

High Hardness Material1.21.2KBN25M2.5
1 Piece(s)Available

10 Days or more

High Hardness Material1.21.2KBN35M2.5

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support