(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG16○○PP "Finishing"

60° Triangle Negative with Hole TNMG16○○PP "Finishing"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○PP Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160402PP-CA510
TNMG160402PP-CA515
TNMG160402PP-CA525
TNMG160402PP-CA530
TNMG160404PP-CA525
TNMG160404PP-CA530
TNMG160408PP-CA525
TNMG160408PP-CA530
TNMG160412PP-CA515
TNMG160412PP-CA525
TNMG160412PP-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

10 Days or more

0.20.2CA510
10 Piece(s)Available

11 Days or more

0.20.2CA515
10 Piece(s)Available

11 Days or more

0.20.2CA525
10 Piece(s)Available

11 Days or more

0.20.2CA530
10 Piece(s)Available

10 Days or more

0.40.4CA525
10 Piece(s)Available

11 Days or more

0.40.4CA530
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

10 Days or more

0.80.8CA530
10 Piece(s)Available

11 Days or more

1.21.2CA515
10 Piece(s)Available

11 Days or more

1.21.2CA525
10 Piece(s)Available

10 Days or more

1.21.2CA530

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Finish Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support