(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMM16○○PX "Single Surface/Rough Cutting High Feed"

60° Triangle Negative with Hole TNMM16○○PX "Single Surface/Rough Cutting High Feed"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMM16○○PX Single Surface/Rough Cutting High Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMM160408PX-CA525
TNMM160412PX-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R
10 Piece(s)Available

10 Days or more

0.80.8
10 Piece(s)Available

10 Days or more

1.21.2

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Work Material Steel Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand Material CA525

Additional Products in this Category

Tech Support