(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PQ "for Finishing to Intermediate Cutting"

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PQ "for Finishing to Intermediate Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PQ for Finishing to Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120404PQ-CA515
CNMG120404PQ-CA525
CNMG120408PQ-CA515
CNMG120408PQ-CA525
CNMG120412PQ-CA515
CNMG120412PQ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.40.4CA515
10 Piece(s)Available

8 Days or more

0.40.4CA525
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

1.21.2CA515
10 Piece(s)Available

9 Days or more

1.21.2CA525

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support