(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TPET "Finishing"

60° Triangle Positive with Hole TPET "Finishing"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, Others
For complete product overview and details on 60° Triangle Positive with Hole TPET Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TPET080201L-FSF-PR930
TPET080201R-FSF-PR930
TPET080202L-FSF-PR930
TPET080202L-FSF-TN60
TPET080202R-FSF-PR930
TPET0802003L-FSF-PR930
TPET1103003L-FSF-PR930
TPET110301L-FSF-PR930
TPET110301R-FSF-PR930
TPET110301R-FSF-TN60
TPET110302L-FSF-TN60
TPET110302R-FSF-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.1TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Finish Rake Angle Pozidriv

Additional Products in this Category

Tech Support