(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○GT "for Intermediate to Rough Cutting / High-Feed"

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○GT "for Intermediate to Rough Cutting / High-Feed"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○GT for Intermediate to Rough Cutting / High-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150408GT-CA515
DNMG150408GT-CA525
DNMG150408GT-CA530
DNMG150412GT-CA515
DNMG150412GT-CA525
DNMG150608GT-CA515
DNMG150608GT-CA525
DNMG150612GT-CA515
DNMG150612GT-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

0.80.8CA530
10 Piece(s)Available

11 Days or more

1.21.2CA515
10 Piece(s)Available

11 Days or more

1.21.2CA525
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

1.21.2CA515
10 Piece(s)Available

11 Days or more

1.21.2CA525

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Medium to deep grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support