(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCMT "for Intermediate Cutting"

Turning Insert Diamond 55°, Positive, with Hole, DCMT "for Intermediate Cutting"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCMT for Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCMT11T308-CA4515
DCMT11T308-PR930
DCMT11T308-PV7005
DCMT11T308-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material
10 Piece(s)Available

10 Days or more

Cast IronCA4515
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelPR930
10 Piece(s)Available

10 Days or more

Cast IronPV7005
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronTN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand No-hand
Nose R 0.8 0.8

Additional Products in this Category

Tech Support