(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Wire Stripper

Mini Wire Stripper
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Mini Wire Stripper, see the sections below:

Part Number

Configured Part Number is shown.

MWS-125

Part Number
MWS-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 127
Spring Available Single Product/Set Classification Single Item Coating stripping performance Single Wire and Stranded Wire up to a Cross Sectional Area of 0.25 to 2.0 mm²
Head width(mm) 14 Head thickness(mm) 8 Handle Width(mm) 50
Tip Length(mm) 28 Main body: option Main Body Weight(g) 70
JAN code 4952269405101

Please check the type/dimensions/specifications of the part MWS-125 in the Mini Wire Stripper series.

Additional Products in this Category

Tech Support