(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Multi-Longnose (Head Type)

Stainless Steel Multi-Longnose (Head Type)
  • Volume Discount

•Product Category: Pliers
•Spring: Not Included
•Copper Wire Cutting Capacity (mmf): 1.2
•Strand Wire Cutting Capacity (mmf): 1.25
•Plier Type: Needle-nose Pliers

Part Number

Configured Part Number is shown.

SMB-150DG

Part Number
SMB-150DG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 167
Spring NA Copper Wire Cutting Capacity(mmφ) 1.2 Strand Wire Cutting Capacity(mmφ) 1.25
Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 1 Head width(mm) 15
Head thickness(mm) 9 Handle Width(mm) 57 Tip Length(mm) 48
Main body: option Main Body Weight(g) 130 JAN code 4952269105179

Please check the type/dimensions/specifications of the part SMB-150DG in the Stainless Steel Multi-Longnose (Head Type) series.

Additional Products in this Category

Tech Support