(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Ring Pliers Hole-Use, Straight (Spring Attached)

Part Number

Configured Part Number is shown.

SIS-230P

Part Number
SIS-230P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Retaining Ring Pliers Overall Length(mm) 242
Shaft / Hole For Hole Spring Available Tip Replacement Availability NA
Single Product/Set Classification Single Item Head width(mm) 23 Head thickness(mm) 11
Handle Width(mm) 59 Tip Length(mm) 55 Bit Diameter(φ/mm) 2.3
Operating Range(mm) 32–80 Main body: option Main Body Weight(g) 255
JAN code 4952269110180

Please check the type/dimensions/specifications of the part SIS-230P in the Snap Ring Pliers Hole-Use, Straight (Spring Attached) series.

Additional Products in this Category

Tech Support