(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Pin Gate Nippers

(Merry) Pin Gate Nippers
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Pin Gate Nippers see the sections below:

Part Number

Configured Part Number is shown.

PG20-125

Part Number
PG20-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 125
With or without Spring Available Copper Wire Cutting Performance(mmφ) - Plastic Cutting Performance(mmφ) 1
Main body: option Main Body Trusco Code 368-9204 Mass(g) 90
Features The tip is especially small, making it ideal for gate cutting in recessed parts Specifications With Spring Specification 2 A stopper for preventing misalignment of the blades is installed

Please check the type/dimensions/specifications of the part PG20-125 in the (Merry) Pin Gate Nippers series.

Additional Products in this Category

Tech Support