(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

3/8 SQ Hex Bit Socket

3/8 SQ Hex Bit Socket
  • Volume Discount

•Product Model: Others
For complete product overview and details on 3/8 SQ Hex Bit Socket see the sections below:

Part Number

Configured Part Number is shown.

22882

Part Number
22882
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Opposite Side Dimension(mm) 2.5 Overall Length(mm) 49
JAN Code 4712818955521

Please check the type/dimensions/specifications of the part 22882 in the 3/8 SQ Hex Bit Socket series.

Additional Products in this Category

Tech Support