(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

L Type Universal Joint for Electric Drill

L Type Universal Joint for Electric Drill
  • Volume Discount

Socket bit for tightening screws, with the impact screwdriver head avoiding obstacles.
[Features]
· May be used at either a flex head at an angle of 30 or in a fixed (right angle) state.
· May be used for tightening screws with the impact screwdriver head avoiding obstacles.
· In a fixed (right angle) state, may be also used as an extension bar.
· Made in Japan using carefully selected materials.
[Application]
· Ideal for work environments close to a wall or in a tight space.

Part Number

Configured Part Number is shown.

EUN-635L

Part Number
EUN-635L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Insertion Angle(mm) 6.35 Overall Length(mm) 114.5
Universal Type - Bending Angle 30° Single Product/Set Classification Single Item Material SCM435
Weight(g) 110 Main Body Outer Diameter(mm) 20 Main Body Length(mm) 85
Packing Dimension (Height x Width)(mm) 167×35 Guarantee Torque(N▪m) 47 Features Swing angle 30°and fixed (perpendicular) status can be used separately. It has enough durability to transmit impact shock to a connected screwdriver bit.

Please check the type/dimensions/specifications of the part EUN-635L in the L Type Universal Joint for Electric Drill series.

Additional Products in this Category

Tech Support