(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· 2-hole Type Tool Case Capable of Storing 2 Screwdrivers
Part Number
Configured Part Number is shown.
CR-SMT2002
This product is discontinued as of 09-2021.
推奨代替品はございません。
Please ask MISUMI to check availability of this product.
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Tool holder, bag | Case Dimensions (Frontage x Depth x Height)(mm) | 100×240×25 |
---|---|---|---|---|---|
Case Color | Blue |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy