(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Box Offset Type, Double-Ended, N0651/N0674 (N0651)

Wrenches - Box Offset Type, Double-Ended, N0651/N0674 N0651
  • Volume Discount

•Model : Double-ended Box Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 17+ù19, 17+ù21, 19+ù21, 19+ù22, 19+ù24, 21+ù23, 21+ù26, 22+ù24, 23+ù26, 24+ù27, 24 x 30, 26+ù32, 27+ù30, 30+ù32, 32+ù36, 32 x 35, 35+ù41, 36+ù41
•Single Item / Set : Single Item
For complete product overview and details on Double Box End Offset Wrench, see the sections below:

Part Number

Configured Part Number is shown.

N0651

Part Number
N0651
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

24317×194942411306516448-6579210

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Please check the type/dimensions/specifications of the part N0651 in the Wrenches - Box Offset Type, Double-Ended, N0651/N0674 series.

Products like this...

Part Number
N0674
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

46836×414942411306745448-67491050

Additional Products in this Category

Tech Support