(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Hand Nutter

Hand Nutter
  • Volume Discount

Powerfully caulks nuts even in thin plates that do not allow tapping or where the hand cannot enter at the back. Allows secure installation without scratching the base material.

Part Number

Configured Part Number is shown.

THN-456

Part Number
THN-456
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nut riveter Compatible Nut Size M4、M5、M6 Overall Length(mm) 270
Weight(g) 605 JAN Code 4989999081183 Trusco Code 273-5521
Accessory Mandrel for 5 mm and 6 mm (4 mm is attached to the body) Specifications Nut usage range: Aluminum, steel Features Powerfully caulks nuts even in thin plates that do not allow tapping or where the hand cannot enter at the back. Allows secure installation without scratching the base material.

Please check the type/dimensions/specifications of the part THN-456 in the Hand Nutter series.

Additional Products in this Category

Tech Support