(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Riveter HR

Hand Riveter HR

Click this image to zoom it.

Move the mouse over the image to zoom

  • HR005A
  • HR002A
  • HR003B
  • HR2050H
  • Volume Discount

A manual riveting tool that uses blind rivets for rivet fastening.
[Features]
· The HR002D has a small handle opening so that it is easy to grip. It also allows for easy fastening by simply applying just the right amount of force.
· Secures rivets in place to prevent them from falling out of the nose piece due to the weight of the handle.
· The HR002A is the standard product. The stepped handle improves functionality. Ideal for fastening blind rivets.
· The HR003B uses long handles to make work easier and more comfortable.
· For fastening aluminum, steel and stainless steel blind rivets with diameters of between 4.0 and 4.8 mm.
· The HR005A head rotates 360° for multi-directional riveting. Ideal for fastening blind rivets.
· The HR2050H is a powerful hand riveter.
· For fastening aluminum, steel and stainless steel blind rivets with diameters of between 4.8 and 6.4 mm.

(i)Caution

  • Wear safety glasses while working.

Part Number

Configured Part Number is shown.

Part Number
HR002A
HR003B
HR005A
HR2050H
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Rivet Size Overall Length
(mm)
Weight
(g)
Features Specifications
1 Piece(s)Available

8 Days or more

2.4 ~ 4.8265540High accuracy standard hand riveterφ4.8 mm cannot be NS, NSS, or NST
1 Piece(s)Available

8 Days or more

4 ~ 4.87602000Large riveter, suitable for S bolts up to φ4.8 (heavy duty model)-
1 Piece(s)Available

8 Days or more

2.4 ~ 4.8300750The head rotates to make riveting at various angles possible (rotating type)φ4.0 mm cannot be NSS or NST. φ4.8 mm cannot be NS, NSS, or NST
1 Piece(s)Available

8 Days or more

4.8 ~ 6.45351750Large riveter, suitable for S bolts up to φ6.4 (heavy duty model)-

Loading...

  1. 1

Basic Information

Product Category Riveter

Additional Products in this Category

Tech Support