(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Rivet Nut Setting Tool - HND005

Hand Rivet Nut Setting Tool - HND005

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category: Nutter
•Overall Length (mm): 270
•Weight (g): 600
•Compatible Nut Size Steel: M5
•Compatible Nut Size Aluminum: M6

Part Number

Configured Part Number is shown.

HND005

Part Number
HND005
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nutter Overall Length(mm) 270 Weight(g) 600
Applicable Nut Size (Steel) M3 / M4 / M5 Applicable Nut Size (Aluminum) M4 / M5 / M6 Applicable Nut Size (Stainless Steel) M4

Please check the type/dimensions/specifications of the part HND005 in the Hand Rivet Nut Setting Tool - HND005 series.

Additional Products in this Category

Tech Support