(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Preset Type
•Burden Direction: Right
•Torque Precision (±%): 3
•Includes Head Change Function: Not Included
•Type: QLE Type
Product Type | Preset Mold | Torque adjustment range(N·m) | 300.0~1400.0 | Insertion Angle(mm) | 25.4 |
---|---|---|---|---|---|
Minimum graduation(N·m) | 10 | Head Replaceable | NA | Overall Length(mm) | 1787 |
Load direction | Right | Torque Precision(±%) | 3 | Details Type | QLE Type |
Trusco Code | 453-9036 | JAN Code | 4571141276440 | Main body: option | Main Body |
Mass(g) | 11100 | Features | When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions. Equipped with extension handle. | Application | Tightening torque and basic shape of torque wrench. |
Please check the type/dimensions/specifications of the part QLE1400N2 in the Torque Wrenches - Ratchet Head, Adjustable, QLE-N2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy