(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Preset Type, HTR

Torque Wrenches - Preset Type, HTR
  • Volume Discount

•Product Model: Preset Type
•Burden Direction: Left and Right
•Torque Precision (±%): Right 4
•Includes Head Change Function: Not Included
•Main Body Option: Main Body

Part Number

Configured Part Number is shown.

Part Number
HTR30-3/8
HTR1000-1
HTR110-3/8
HTR210-1/2
HTR350-1/2
HTR800-3/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6~309.50.22354580117393685449-5144500
1 Piece(s)Available

9 Days or more

200~100025.4510454580117393630449-51105100
1 Piece(s)Available

8 Days or more

20~1109.50.54404580117393678449-51281000
1 Piece(s)Available

8 Days or more

40~21012.714904580117393661449-51361500
1 Piece(s)Available

8 Days or more

70~35012.715554580117393654449-51521700
1 Piece(s)Available

9 Days or more

100~8001959954580117393647449-51615000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Preset Mold Head Replaceable NA Load direction Left/Right
Torque Precision(±%) Right 4 Main body: option Main Body Features If the specified torque is set by turning the grip, the standard model will signal with a clicking sound, and a vibration will be transmitted to the hand when torque of or above the set value is reached. Measurements can be performed for both forward and reverse screws.
Application For assembly, maintenance, and inspection of places requiring a torque setting, such as automobiles and machinery.

Additional Products in this Category

Tech Support