(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ballpoint Screwdriver Torx® Wrench

Ballpoint Screwdriver Torx® Wrench
  • Volume Discount

•Type Configuration: L-shaped Wrench
•Tip Shape Tamper-proof: Others
•Type: Set
•Set Content (pc.): 9
•Set Content: T8、T9、T10、T15、T20、T25、T27、T30、T40

PDF

Part Number

Configured Part Number is shown.

Part Number
024100
024105
024199
024200
024202
024204
024206
024208
024210
024242
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Product/Set Classification Overall length (L dimension)
(mm)
Details Type Blade Tip Neck dimension
(mm)
Set Content
(pc.)
Set Content JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

Single Item79-T916--4013288035035431-74914.3
1 Piece(s)Available

8 Days or more

Single Item85-T1017--4013288019431431-75054.3
1 Piece(s)Available

9 Days or more

Single Item76-T816--4013288104939431-75134.3
1 Piece(s)Available

11 Days or more

Single Item90-T1518--4013288019547431-75218
1 Piece(s)Available

9 Days or more

Single Item96-T2019--4013288019554431-753013.6
1 Piece(s)Available

11 Days or more

Single Item104-T2521--4013288019561431-754818
1 Piece(s)Available

8 Days or more

Single Item112-T2722--4013288019578431-755623.0
1 Piece(s)Available

8 Days or more

Single Item122-T3024--4013288019585431-756430.2
1 Piece(s)Available

8 Days or more

Single Item132-T4027--4013288019592431-757246.0
1 Piece(s)Available

8 Days or more

Set Product-Set--9T8、T9、T10、T15、T20、T25、T27、T30、T404013288104946431-7581189/set
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Product/Set Classification Overall length (L dimension)
(mm)
Details Type Blade Tip Neck dimension
(mm)
Set Content
(pc.)
Set Content JAN Code Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip shape / tamper-proof Other Features Shorter end is a standard Torx® wrench and longer end has a ball-point Torx® specifications.

Additional Products in this Category

Tech Support