(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Both ends are chamfered which makes it easy to insert into hex sockets. Stable quality is provided by excellent heat treatment. The surface features a black oxide finish. Made from chrome vanadium steel.
Part Number
Configured Part Number is shown.
TRRI-1/4
Type | Hex L-shape wrench | Tip Type | Standard Type |
---|---|---|---|
Width across flat dimension(Inch) | 1/4 | Single Product/Set Classification | Single Item |
Overall length (L dimension)(mm) | 135 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 28 |
JAN Code | 4989999268829 | Trusco Code | 445-6033 |
Mass(g) | 45.4 | Features | Double-end chamfering makes it easy to insert into the hexagonal hole. Stable quality is provided by excellent heat treatment. The surface is black oxide finished. The material is chrome vanadium steel. |
Type | Hex L-shape wrench | Tip Type | Standard Type | Width across flat dimension(Inch) | 1/4 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Overall length (L dimension)(mm) | 135 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 28 |
JAN Code | 4989999268829 | Trusco Code | 445-6033 | Mass(g) | 45.4 |
Features | Double-end chamfering makes it easy to insert into the hexagonal hole. Stable quality is provided by excellent heat treatment. The surface is black oxide finished. The material is chrome vanadium steel. |
Please check the type/dimensions/specifications of the part TRRI-1/4 in the Hex Wrench (Inch Size) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy