(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The ball point can be tilted up to a maximum of approximately 25°.
· For the short underneck, the short length (L2) is set to less than half the standard length.
· Optimal for work in narrow spaces.
· In order to prevent fingertips from touching the work surface, the bend angle has been set to 95°, a slightly wider angle than the standard.
Part Number
Configured Part Number is shown.
SHKXB9S
Model | Hex L-shape wrench | Tip Model | Ballpoint |
---|---|---|---|
Two-sided Width Size(mm) | 1.5 ~ 10 | Single Item / Set | Set Product |
Total Length (L Size)(mm) | 90 ~ 224 | Hex Neck Length (H Size) L-Model Only(mm) | 6 ~ 19 |
Material | SNCM · V | Finishing | Mat Chrome Processing |
Hardness(HRC) | 55-60 | Set Content | 1.5、2、2.5、3、4、5、6、8、10 |
Number Contained In A Packet | 9 | Features | 1.5 and 2 are standard hexagon type. |
Show More | |||
Supplement 1 | For the short underneck, the length (L2) is set to below 1/2 of the standard length. Ideal for working in small spaces. | - | - |
Show Less |
Model | Hex L-shape wrench | Tip Model | Ballpoint | Two-sided Width Size(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Total Length (L Size)(mm) | 90 / 100 / 112 / 140 / 126 / 160 / 180 / 200 / 224 | Hex Neck Length (H Size) L-Model Only(mm) | 12 / 14 / 16 / 19 / 6 / 7 / 8 / 9 / 11 |
Material | SNCM · V | Finishing | Mat Chrome Processing | Hardness(HRC) | 55-60 |
Set Content | 1.5、2、2.5、3、4、5、6、8、10 | Number Contained In A Packet | 9 | Features | 1.5 and 2 are standard hexagon type. |
Supplement 1 | For the short underneck, the length (L2) is set to below 1/2 of the standard length. Ideal for working in small spaces. |
Please check the type/dimensions/specifications of the part SHKXB9S in the Short Stem Extra Long Ball-Point Hex Wrench Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy