(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex-Plus Key Wrench (With Ball Point) EA573W-70

Hex-Plus Key Wrench (With Ball Point) EA573W-70
  • Volume Discount

【Product Specifications】
・Max. shaft length: -70: 180mm, -90: 219mm
・With ball point
・-70-7 pcs set, -90-9 pcs set
・Dim.…1.5, 2, 2.5, 3, 4, 5, 6mm

Part Number

Configured Part Number is shown.

EA573W-70

Part Number
EA573W-70
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573W-70 in the Hex-Plus Key Wrench (With Ball Point) EA573W-70 series.

Additional Products in this Category

Tech Support