(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Each surface of the edge of the Allen wrench tip is evenly chamfered. Compared to the standard product, it features outstanding high torque, durability, and abrasion resistance. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact. Matte chrome plating.
Part Number
Configured Part Number is shown.
TXB-80
Type | Hex L-shape wrench | Tip Type | Ballpoint |
---|---|---|---|
Width across flat dimension(mm) | 8 | Single Product/Set Classification | Single Item |
Overall length (L dimension)(mm) | 156 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 36 |
JAN Code | 4989999261462 | Trusco Code | 445-3832 |
Mass(g) | 85.0 | Features | Each surface of the edge of the Allen wrench tip is evenly chamfered. Compared to conventional products, high torque, durability, and wear resistance are outstanding. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact. Matte chrome plating is applied. |
Hardness | 1.5~10mm:HRC55~60/12~14mm:HRC48~53 | - | - |
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 8 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Overall length (L dimension)(mm) | 156 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 36 |
JAN Code | 4989999261462 | Trusco Code | 445-3832 | Mass(g) | 85.0 |
Features | Each surface of the edge of the Allen wrench tip is evenly chamfered. Compared to conventional products, high torque, durability, and wear resistance are outstanding. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact. Matte chrome plating is applied. | Hardness | 1.5~10mm:HRC55~60/12~14mm:HRC48~53 |
Please check the type/dimensions/specifications of the part TXB-80 in the L-Shape Ball End Hex Key - 1.5mm to 14mm, TXB Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy