(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Set of ballpoint L-Type wrenches featuring durability and rust resistance.
[Features]
· Made of martensitic material which emphasizes strength and is rust resistant.
· Stainless steel tool with excellent corrosion resistance, chemical resistance and hygiene.
[Applications]
· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants.
· For waterproofing work, plumbing and cleaning equipment, etc.
· Optimal for locations that use stainless steel bolts and nuts.
Model | Hex L-shape wrench | Tip Model | Ballpoint | Two-sided Width Size(mm) | 10 / 3 / 4 / 5 / 6 / 8 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Total Length (L Size)(mm) | 150 / 120 / 95 / 135 / 170 / 84 / 107 | Hex Neck Length (H Size) L-Model Only(mm) | 18 / 20 / 23 / 28 / 32 / 36 / 40 |
Material | Stainless Steel | Set Content | 2.5、3、4、5、6、8、10 | Weight(g) | 680 |
Please check the type/dimensions/specifications of the part SBL700 in the Long Ball Point L-Type Wrench Set SBL700 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy