(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Twist Cup Brush for Electric Tools

Twist Cup Brush for Electric Tools
  • Volume Discount

The wire shape of the brush is a rope shape, and the tip is a cut shape, producing strong polishing power. Wire material uses all Japan-made high grade materials. For grinding flat surfaces. Processing before and after welding work, deburring, surface processing, removing tough rust, peeling off paint, removing oxidation scales.

Part Number

Configured Part Number is shown.

Part Number
TCBC-75
TCBC-75S
Part NumberMinimum order quantityVolume DiscountDays to Ship Hair material JAN code Trusco Code Hair material
1 Piece(s)Available

8 Days or more

Steel Wire4989999266597445-8273Steel wire
1 Piece(s)Available

8 Days or more

Stainless Steel4989999266603445-8281Stainless Steel

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.5
Mounting part Screw Thread Diameter M10(P1.5) Details Type Cut Type
Max. Rotational Speed(rpm) 12000 Mass(g) 320 Features The wire shape of the brush is a rope shape, and the tip is a cut shape, producing strong polishing power. Wire material uses all Japan-made high grade materials.
Application For grinding flat surfaces. Processing before and after welding work, deburring, surface processing, removing tough rust, peeling off paint, removing oxidation scales. Tool Used 100Φ Electric Disk Grinder

Additional Products in this Category

Tech Support