(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Bevel Brush
•Major Diameter (mm): 85
•Wire Diameter (mm): 0.70
•Fitting Diameter (mm): 65
•Hair Length (mm): 13.0
Part Number
Configured Part Number is shown.
BN-23
Product Type | Bevel Brush | Outer Diameter(mm) | 85 |
---|---|---|---|
Wire diameter(mm) | 0.7 | Fitting Diameter(mm) | 65 |
Hair length(mm) | 13.0 | Maximum Number of Rotation(rpm) | 12,000 |
Screw Diameter(mm) | 10p1.5 | Grindstone diameter(mm) | 100 |
Product Type | Bevel Brush | Outer Diameter(mm) | 85 | Wire diameter(mm) | 0.7 |
---|---|---|---|---|---|
Fitting Diameter(mm) | 65 | Hair length(mm) | 13.0 | Maximum Number of Rotation(rpm) | 12,000 |
Screw Diameter(mm) | 10p1.5 | Grindstone diameter(mm) | 100 |
Please check the type/dimensions/specifications of the part BN-23 in the Grit Bevel Brush, with Abrasive Grain #180 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy