(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Brush TEBS6

Cylindrical Brush TEBS6
  • Volume Discount

A hex shaft type that can be used with electric impact drills etc. A spring is affixed to the wire base material portion so it can return even after the wire material is open and used. This product is ideal for bases, corners, and other narrow surface polishing.

Part Number

Configured Part Number is shown.

Part Number
TEBS6-15G
TEBS6-15S
TEBS6-15SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material JAN code Trusco Code Material: wire
1 Piece(s)Available

7 Days or more

0.25X5Brass Plated Steel Wire4989999266900444-9975Brass Plated Steel Wire
1 Piece(s)Available

11 Days or more

0.3Steel Wire4989999266917444-9983Steel wire
1 Piece(s)Available

7 Days or more

0.3Stainless Steel4989999266924444-9991Stainless steel wire (SUS304)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 15 Shaft Diameter(mm) Hexagonal Shaft 6.35 Details Type Hexagonal Shaft Spring Built-in Type
Shaft length(mm) 25 Hair length(mm) 30 Max. Rotational Speed(rpm) 3000
Mass(g) 40 Features Since it is a hexagonal shaft type, it can be used with electric impact drills etc. A spring is affixed to the wire base material portion so it can return even after the wire material is open and used. This product is ideal for bases, corners, and other narrow surface polishing. Material: shaft Steel (Galvanized Iron)

Additional Products in this Category

Tech Support