(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Brush (3 mm Shaft Diameter, 15 mm Outer Diameter)

Bevel Brush (3 mm Shaft Diameter, 15 mm Outer Diameter)
  • Volume Discount

[Features]
· A bevel type brush that is compact and easy to use with high-speed rotation.
· Easily changed due to having shaft.
[Applications]
· Optimal for fine corner polishing with hairs protruding at an angle from the bevel.
· Tool used: variable-speed type electric micro grinder.

Part Number

Configured Part Number is shown.

Part Number
153B-2
153B-3
153B-4
153B-6
153B-7
153B-10
153B-11
153B-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.1Hard steel wirePeeling and polishing of metal products400-98604
1 Piece(s)Available

7 Days or more

0.1BrassPolishing of brass, copper, and alloy products400-98784
1 Piece(s)Available

7 Days or more

0.1Stainless SteelPolishing stainless steel or aluminum products400-98864
1 Piece(s)Available

7 Days or more

0.2NylonFinishing, glazing, cleaning400-98943
1 Piece(s)Available

8 Days or more

0.25Diamond #600For polishing metals and ceramic products400-99083
1 Piece(s)Available

7 Days or more

0.2AramidFinish cleaning of metals, etc.400-99163
1 Piece(s)Available

7 Days or more

0.15Mono-EightFinishing and Cleaning with Reduced Static Electricity400-99243
1 Piece(s)Available

7 Days or more

0.3Nylon with abrasive grainPolishing of various metal products, deburring, and scale removal.400-99323

Loading...

  1. 1

Basic Information

Product Type Bevel Type Brush Outer Diameter(mm) 15 Shaft Diameter(mm) 3
Shaft length(mm) 40 Max. Rotational Speed(rpm) 10000 Features A bevel type brush that is compact and easy to use with high-speed rotation.
Application Optimal for fine corner polishing with hairs protruding at an angle from the bevel.

Additional Products in this Category

Tech Support