(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Tube Brush - Brass, 7 mm Shaft Diameter, TB

Tube Brush - Brass, 7 mm Shaft Diameter, TB
  • Volume Discount

•Product Model: Torsion Brush
•Shaft Diameter (mm): 7
•Overall Length: 200
•Material: Brass

Part Number

Configured Part Number is shown.

Part Number
TB-100
TB-101
TB-102
TB-103
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
1 Piece(s)Available

12 Days or more

650.3
1 Piece(s)Available

12 Days or more

750.3
1 Piece(s)Available

15 Days or more

900.35
1 Piece(s)Available

15 Days or more

1000.35

Loading...

  1. 1

Basic Information

Product Type Torsional brush Shaft Diameter(mm) 7 Material Brass
Overall Length 200

Additional Products in this Category

Tech Support