(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Nylon Spiral Brush

Miniature Nylon Spiral Brush
  • Volume Discount

•Product Model: Spiral Brush
•Wire Diameter (mm): 0.17
•Shaft Length: 95
•Overall Length: 115
•Material: Nylon

Part Number

Configured Part Number is shown.

Part Number
DA-42
DA-43
DA-44
DA-45
DA-46
DA-47
DA-48
DA-49
DA-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Shaft Diameter
(mm)
1 Piece(s)Available

8 Days or more

21.2
1 Piece(s)Available

8 Days or more

31.6
1 Piece(s)Available

8 Days or more

43
1 Piece(s)Available

8 Days or more

53
1 Piece(s)Available

8 Days or more

63
1 Piece(s)Available

7 Days or more

73
1 Piece(s)Available

12 Days or more

83
1 Piece(s)Available

7 Days or more

93
1 Piece(s)Available

12 Days or more

104.0

Loading...

  1. 1

Basic Information

Product Type Spiral brush Wire diameter(mm) 0.17 Material Nylon
Shaft length 95 Overall Length 115

Additional Products in this Category

Tech Support