(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tool to repair crushed inner-diameter threads.
[Features]
· Usable with screws of any diameter, pitch, etc. within the applicable range.
· Universal type supporting metric, inch, right, left, fine pitch, and coarse pitch threads.
· HSS blade moves along non-stripped screw grooves to repair the stripped parts.
* The Ines unit has a 60° blade. Purchase a replacement 55° blade separately for repairing pipe threads such as Whitworth threads or PT threads.
Part Number
Configured Part Number is shown.
NS2200
Tap Model | Modification/removal Tool | Overall Length (L)(mm) | 109 |
---|---|---|---|
Operating Range(mm) | 12–16 | Cloth Bar Length(mm) | 136 |
Accessory | With 60° Blade | Supplementary explanation | Purchase a replacement 55° blade separately for repairing pipe threads such as Whitworth threads or PT threads. |
Tap Model | Modification/removal Tool | Overall Length (L)(mm) | 109 | Operating Range(mm) | 12–16 |
---|---|---|---|---|---|
Cloth Bar Length(mm) | 136 | Accessory | With 60° Blade | Supplementary explanation | Purchase a replacement 55° blade separately for repairing pipe threads such as Whitworth threads or PT threads. |
Please check the type/dimensions/specifications of the part NS2200 in the Threading Tools - Internal Repair Tool series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy