(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - Tap Die Repair Tool Set【14-59 Pieces Per Package】

Threading Tools - Tap Die Repair Tool Set
  • Volume Discount

•Tap Model : Oil-Hole Tap
For complete product overview and details on Thread Repair Tool Set, Tap Die Set, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
F-46
F-48
LT-20B
M4-12
M6-18
M-320
SUPER-54
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Set Content JAN Code Trusco Code

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

Medium Tap: 1 Pc. Each of M4 x 0.7/M5 x 0.8/M6 x 1.0/M8 x 1.25/M10 x 1.5/M12 x 1.75, Dies Dia. 25: 1 Pc. Each of M4 x .7/M5 x 0.8/M6 x 1.0/M8 x 1.25/M10 x 1.5/M12 x 1.75, 1 Pc. of Tap Handle 10 mm, 1 Pc. of Dies Handle Dia. 25, Total 14 Items4990052054662751-2741

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

Medium Tap: 1 Pc. Each of M3 x 0.5/M4 x 0.7/M5 x 0.8/M6 x 1.0/M7 x 1.0/M8 x 1.25/M9 x 1.25/M10 x 1.5, 1 Pc. Each of Dies Dia. 25: M3 x 0.5/M4 x 0.7/M5 x 0.8/M6 x 1.0/M7 x 1.0/M8 x 1.25/M9 x 1.25/M10 x 1.5, Tap Handle: 10 mm x 1 Pc., Dies Handle Dia. 25 x 1 Pc., Total 18 Items4990052054679751-2759

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Medium Tap: 1 Pc. Each of M3 x 0.5/M4 x 0.7/M5 x 0.8/M6 x 1.0/M7 x 1.0/ M8 x 1.25/M9 x 1.25/M10 x 1.5/M12 x 1.75, 1 Pc. Each of Dies Dia. 25: M3 x 0.5/M4 x 0.7/M5 x 0.8/M6 x 1.0/M7 x 1.0/M8 x 1.25/M9 x 1.25/M10 x 1.5/ M12 x 1.75, Tap Handle 10 mm x 1 Pc., Dies Handles Dia. 25 x 1 Pc., Total 20 Items4990052081095751-2970

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

Medium Tap: 1 Pc. Each of M4 x 0.7/M5 x 0.8/M6 x 1.0/M8 x 1.25/M10 x 1.25/M12 x 1.5, Dies Dia. 25: M4 x 0.7/M5 x 0.8/M6 x 1.0/M8 x 1.25/M10 x 1.25/M12 x 1.5, 1 Pc. Each of Tap Handle 10 mm / Dies Handle Dia. 25, Total 14 Items4990052054952751-2996

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

Medium Tap: 1 Pc. Each of M6 x 1.0/M8 x 1.25/M10 x 1.25/M12 x 1.25/M12 x 1.5/M14 x 1.5/M16 x 1.5/M18 x 1.5, 1 Pc. Each of Dies Dia 38: M6 x 1.0/M8 x 1.25/M10 x 1.25/M12 x 1.25/M12 x 1.5/M14 x 1.5/M16 x 1.5/M18 x 1.5, 1 Pc. Each of 20 mm Tap Handle / Dies Handle Dia. 38, Total 18 Items4990052054938751-3003

59 Pieces Per Package

1 Pack(s)Available

8 Days or more

Medium Tap: 1 Pc. Each of M3 x 0.5/M3 x 0.6/M4 x 0.7/M4 x 0.75/M5 x 0.8/ M5 x 0.9/M6 x 0.75/M6 x 1.0/M8 x 1.0/M8 x 1.25/M10 x 1.0/M10 x 1.25/M10 x 1.5/M12 x 1.25/M12 x 1.5/M12 x 1.75/M13 x 1.75/M14 x 1.25/M14 x 1.5/M14 x 2.0/M16 x 1.5/M16 x 2.0/M18 x 1.5/M18 x 2.5/M20 x 1.5/M20 x 2.5/1/4NF28/1/8PT28, Dies Dia. 38: 1 Pc. Each of M3 x 0.5/M3 x 0.6/M4 x 0.7/M4 x 0.75/M5 x 0.8/M5 x 0.9/M6 x 0.75/M6 x 1.0/M8 x 1.0/M8 x 1.25/M10 x 1.0/M10 x 1.25/M10 x 1.5/M12 x 1.25/M12 x 1.5/M12 x 1.75/M13 x 1.75, 1 Pc. Each of Dies Dia. 50: M14 x 1.25/M14 x 1.5/M14 x 2.0/M16 x 1.5/M16 x 2.0/M18 x 1.5/M18 x 2.5/M20 x 1.5/M20 x 2.5, 1 Pc. Each of Tap Handle 10 mm & 20 mm / Tap holder 6 mm / Dies Handle Dia. 38 & Dia. 50, Total 59 Items4990052081200751-2988

54 Pieces Per Package

1 Pack(s)Available

8 Days or more

Medium Tap: 1 Pc. Each of M3 x 0.5/M3 x 0.6/M4 x 0.7/M4 x 0.75/M5 x 0.8/M5 x 0.9/M6 x 1.0/M7 x 1.0 /M8 x 1.25/M9 x 1.25/M10 x 1.0/M10 x 1.25/M10 x 1.5/M12 x 1.25/M12 x 1.5/M12 x 1.75/M14 x 1.5/M14 x 2.0/M16 x 1.5/M16 x 2.0/M18 x 1.5/M18 x 2.5/1/8PT28, Dies Dia. 25: 1 Pc. Each of M3 x 0.5/M3 x 0.6/M4 x 0.7/M4 x 0.75/M5 x 0.8/M5 x 0.9/M6 x 1.0/M7 x 1.0/M8 x 1.25/M9 x 1.25/M10 x 1.0/M10 x 1.25/M10 x 1.5/M12 x 1.25/M12 x 1.5/M12 x 1.75, 1 Pc. Each of Dies Dia. 38: M14 x 1.5/M14 x 2.0/M16 x 1.5/M16 x 2.0/M18 x 1.5/M18 x 2.5/1/8PT28, 1 Pc. Each of Tap Handle 10 mm & 20 mm / Tap Holder 6 mm / Ratchet Holder 10 mm / Dies Handles Dia. 25 & Dia. 38 / Pitch Gauge / Baby Screwdriver, Total 54 Items4990052032929751-3330

Loading...

  1. 1

Basic Information

Tap Model Oil Hole Tap

Additional Products in this Category

Tech Support