(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - Spatter Removal Hand Tap, SR-HT

Threading Tools - Spatter Removal Hand Tap, SR-HT
  • Volume Discount

Ideal for removing welding spatter and chips from the interior of female screws

PDF

Part Number

Configured Part Number is shown.

Part Number
SR-HT-M5X0.8
SR-HT-M12X1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M50.8605.532228730
1 Piece(s)Available

8 Days or more

M121.25808.543828734
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Vanadium high-speed steel
Tap Type Modification/removal Tool Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated Accuracy -0.06

Additional Products in this Category

Tech Support