(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
General purpose cobalt drill.
[Features]
· Consistent drill bite due to the X-type thinning.
· Sharpness is increased by reinforcing the drill torsion angle.
· A set of 19 pieces with diameters ranging from 1.0 to 10.0 mm and pitch of 0.5 mm.
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel.
Part Number
Configured Part Number is shown.
COSET19
Diameter Dc(mm) | 1 ~ 10 | Work Material | Stainless Steel[◎] |
---|---|---|---|
Tool Material Type | Cobalt HSS | Dimensions ℓ2(mm) | 1 ~ 10 |
tip angle(Degree) | 135° | Number of packaging(pc.) | 19 |
Diameter Dc(mm) | 1 / 1.5 / 10 / 2 / 2.5 / 3 / 3.5 / 4 / 4.5 / 5 / 5.5 / 6 / 6.5 / 7 / 7.5 / 8 / 8.5 / 9 / 9.5 | Work Material | Stainless Steel | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
Dimensions ℓ2(mm) | 1 / 1.5 / 10 / 2 / 2.5 / 3 / 3.5 / 4 / 4.5 / 5 / 5.5 / 6 / 6.5 / 7 / 7.5 / 8 / 8.5 / 9 / 9.5 | tip angle(Degree) | 135° | Number of packaging(pc.) | 19 |
Please check the type/dimensions/specifications of the part COSET19 in the Drill Bit Sets - 19 Piece Stainless Steel Set, COSET19 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy