(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Drill Bit Sets - 50 Piece Ironworking Set, SET50

Drill Bit Sets - 50 Piece Ironworking Set, SET50
  • Volume Discount

A general-purpose drill used in the widest ranges of applications.

PDF

Part Number

Configured Part Number is shown.

SDSET50

Part Number
SDSET50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 1.1 / 1.2 / 1.3 / 1.4 / 1.5 / 1.6 / 1.7 / 1.8 / 1.9 / 2 / 2.1 / 2.2 / 2.3 / 2.4 / 2.5 / 2.6 / 2.7 / 2.8 / 2.9 / 3 / 3.1 / 3.2 / 3.3 / 3.4 / 3.5 / 3.6 / 3.7 / 3.8 / 3.9 / 4 / 4.1 / 4.2 / 4.3 / 4.4 / 4.5 / 4.6 / 4.7 / 4.8 / 4.9 / 5 / 5.1 / 5.2 / 5.3 / 5.4 / 5.5 / 5.6 / 5.7 / 5.8 / 5.9 / 6 Work Material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel
Dimensions ℓ2(mm) 1.1 / 1.2 / 1.3 / 1.4 / 1.5 / 1.6 / 1.7 / 1.8 / 1.9 / 2 / 2.1 / 2.2 / 2.3 / 2.4 / 2.5 / 2.6 / 2.7 / 2.8 / 2.9 / 3 / 3.1 / 3.2 / 3.3 / 3.4 / 3.5 / 3.6 / 3.7 / 3.8 / 3.9 / 4 / 4.1 / 4.2 / 4.3 / 4.4 / 4.5 / 4.6 / 4.7 / 4.8 / 4.9 / 5 / 5.1 / 5.2 / 5.3 / 5.4 / 5.5 / 5.6 / 5.7 / 5.8 / 5.9 / 6 tip angle(Degree) 118° Number of packaging(pc.) 50

Please check the type/dimensions/specifications of the part SDSET50 in the Drill Bit Sets - 50 Piece Ironworking Set, SET50 series.

Additional Products in this Category

Tech Support