(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type Configuration: L-shaped Wrench
•Standard Tip Shape: T47
•Single Item/Set Classification: Set Product
•Set Content: T15、T20、T25、T27、T30、T40、T45、T47、T50、T55
•Surface Finishing: Mat Chrome Plating
Part Number
Configured Part Number is shown.
SP10-IC-22
Type (Shape) | L Type Wrench | Tip standards | T15 / T20 / T25 / T27 / T30 / T40 / T45 / T47 / T50 / T55 |
---|---|---|---|
Single Product/Set Classification | Set Product | Set Content | T15、T20、T25、T27、T30、T40、T45、T47、T50、T55 |
Surface finishing | Mat Chrome Plating | Material | Chrome Vanadium Steel |
Features | Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used. The set is stored in a sturdy cloth pouch, and can be folded with the wrench inside and does not occupy space. | Mass(g) | 654 |
Type (Shape) | L Type Wrench | Tip standards | T15 / T20 / T25 / T27 / T30 / T40 / T45 / T50 / T55 / T47 | Single Product/Set Classification | Set Product |
---|---|---|---|---|---|
Set Content | T15、T20、T25、T27、T30、T40、T45、T47、T50、T55 | Surface finishing | Mat Chrome Plating | Material | Chrome Vanadium Steel |
Features | Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used. The set is stored in a sturdy cloth pouch, and can be folded with the wrench inside and does not occupy space. | Mass(g) | 654 |
Please check the type/dimensions/specifications of the part SP10-IC-22 in the Pivot Head Star, L-Wrench Set (10 pcs.) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy