(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Hook P-64

Spring Hook P-64
  • Volume Discount

Simple Stainless Steel Spring Hook

Part Number

Configured Part Number is shown.

P-64

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Body MaterialStainless SteelOverall Length(mm)200
Single / MultipleSingle ItemPart TypePart
Handle diameter(φ/mm)3Weight(g)9
Part Number
P-64
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Body Material Stainless Steel Overall Length(mm) 200 Single / Multiple Single Item
Part Type Part Handle diameter(φ/mm) 3 Weight(g) 9

Please check the type/dimensions/specifications of the part P-64 in the Spring Hook P-64 series.

Additional Products in this Category

Tech Support