(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HY-PRO Planet Cutter Shell Type TMSH

HY-PRO Planet Cutter Shell Type TMSH
  • Volume Discount

•Dimension L1 (mm): 12.5
•Includes Oil Hole: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
PNTC-TMSH-D50-FMA25.4-3
PNTC-TMSH-D63-FMA25.4-5
PNTC-TMSH-D80-FMA25.4-5
PNTC-TMSH-D80-FMA25.4-6B
PNTC-TMSH-D100-FMA31.75-5
PNTC-TMSH-D125-FMA38.1-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Outer Diameter D2
(mm)
Number of flutes Tip Size Tool No. D
(mm)
b
(mm)
Hole diameter d1
(mm)
d5
(mm)
t
(mm)
Urban Clamp Bolt  d4
(mm)
l1
(mm)
l3
(mm)
Shape
1 Piece(s)Available

8 Days or more

485063/8"771089146.59.525.446.56.3M122012.5261
1 Piece(s)Available

8 Days or more

486345/8"7710892579.525.454.86.3M122012.5261
1 Piece(s)Available

8 Days or more

488065/8"7710893749.525.454.86.3M122012.5261
1 Piece(s)Available

8 Days or more

488053/4"B7710894729.525.454.86.3M122012.5261
1 Piece(s)Available

8 Days or more

4810075/8"77108959412.731.7573.88MBA-M1648-32.32
1 Piece(s)Available

8 Days or more

6112595/8"771089611915.938.198.810MBA-M2060-382
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Outer Diameter D2
(mm)
Number of flutes Tip Size Tool No. D
(mm)
b
(mm)
Hole diameter d1
(mm)
d5
(mm)
t
(mm)
Urban Clamp Bolt  d4
(mm)
l1
(mm)
l3
(mm)
Shape

Loading...

  1. 1

Basic Information

With/without Oil Hole Available

Additional Products in this Category

Tech Support