(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HY-PRO Planet Cutter TM2C Holders (2 Flute / High Efficiency Type) TM2C

HY-PRO Planet Cutter TM2C Holders (2 Flute / High Efficiency Type) TM2C
  • Volume Discount

[Specifications]
· Shape: Thread cutting holder

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PNTC-TM2C20-2
PNTC-TM2C25-3
PNTC-TM2C32-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Underneck length ℓn
(mm)
Shank diameter Ds
(mm)
Neck diameter D1
(mm)
Outer Diameter D2
(mm)
Tip Size Tool No.
1 Piece(s)Available

8 Days or more

85202014.4171/4"7710532
1 Piece(s)Available

8 Days or more

100432522.5263/8"7710543
1 Piece(s)Available

8 Days or more

120453236425/8"7710555

Loading...

  1. 1

Basic Information

Selfishly Right-hand With/without Oil Hole Available

Additional Products in this Category

Tech Support