(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Interchangeable, Square/Corner Radius Type, PXSM/PXSE

Part Number

Configured Part Number is shown.

 
Part Number
PXSE120C12-04R000-XP3225
PXSE120C12-04R005-XP3225
PXSE120C12-04R010-XP3225
PXSE120C12-04R020-XP3225
PXSE120C12-04R030-XP3225
PXSE160C16-04R000-XP3225
PXSE160C16-04R005-XP3225
PXSE160C16-04R010-XP3225
PXSE160C16-04R015-XP3225
PXSE160C16-04R020-XP3225
PXSE160C16-04R030-XP3225
PXSE200C20-04R000-XP3225
PXSE200C20-04R005-XP3225
PXSE200C20-04R010-XP3225
PXSE200C20-04R020-XP3225
PXSE200C20-04R030-XP3225
PXSE250C25-04R000-XP3225
PXSE250C25-04R010-XP3225
PXSE250C25-04R020-XP3225
PXSE250C25-04R030-XP3225
PXSM120C12-06R000-XP3225
PXSM120C12-06R005-XP3225
PXSM120C12-06R010-XP3225
PXSM120C12-06R020-XP3225
PXSM120C12-06R030-XP3225
PXSM160C16-06R000-XP3225
PXSM160C16-06R005-XP3225
PXSM160C16-06R010-XP3225
PXSM160C16-06R015-XP3225
PXSM160C16-06R020-XP3225
PXSM160C16-06R030-XP3225
PXSM160C16-08R000-XP3225
PXSM160C16-08R005-XP3225
PXSM160C16-08R010-XP3225
PXSM160C16-08R015-XP3225
PXSM160C16-08R020-XP3225
PXSM160C16-08R030-XP3225
PXSM200C20-10R000-XP3225
PXSM200C20-10R005-XP3225
PXSM200C20-10R010-XP3225
PXSM200C20-10R020-XP3225
PXSM200C20-10R030-XP3225
PXSM250C25-10R000-XP3225
PXSM250C25-10R010-XP3225
PXSM250C25-10R020-XP3225
PXSM250C25-10R030-XP3225
Part NumberMinimum order quantityVolume DiscountDays to Ship Machining Application Outer Diameter (D)
(φ)
Overall Length (L)
(mm)
Total No. of Blades
(Pieces)
Tool No. Corner Radius r
(mm)
Blade length ℓ
(mm)
Neck diameter D1
(mm)
Torsional Angle
(°)
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1214.44783000408.411.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1214.4478300050.58.411.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1214.44783000618.411.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1214.44783000728.411.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1214.44783000838.411.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1618.747830009011.215.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1618.7478300100.511.215.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1618.747830011111.215.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1618.7478300121.511.215.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1618.747830013211.215.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other1618.747830014311.215.738
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2021.54783001501419.638
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2021.5478300160.51419.638
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2021.54783001711419.638
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2021.54783001821419.638
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2021.54783001931419.638
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2527.547830020017.52438
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2527.547830021117.52438
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2527.547830022217.52438
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Other2527.547830023317.52438
1 Piece(s)Available

8 Days or more

Side / Other1214.46783010408.411.738
1 Piece(s)Available

8 Days or more

Side / Other1214.4678301050.58.411.738
1 Piece(s)Available

8 Days or more

Side / Other1214.46783010618.411.738
1 Piece(s)Available

8 Days or more

Side / Other1214.46783010728.411.738
1 Piece(s)Available

8 Days or more

Side / Other1214.46783010838.411.738
1 Piece(s)Available

8 Days or more

Side / Other1618.767830109011.215.738
1 Piece(s)Available

8 Days or more

Side / Other1618.7678301100.511.215.738
1 Piece(s)Available

8 Days or more

Side / Other1618.767830111111.215.738
1 Piece(s)Available

8 Days or more

Side / Other1618.7678301121.511.215.738
1 Piece(s)Available

8 Days or more

Side / Other1618.767830113211.215.738
1 Piece(s)Available

8 Days or more

Side / Other1618.767830114311.215.738
1 Piece(s)Available

8 Days or more

Side / Other1618.787830115011.215.742
1 Piece(s)Available

8 Days or more

Side / Other1618.7878301160.511.215.742
1 Piece(s)Available

8 Days or more

Side / Other1618.787830117111.215.742
1 Piece(s)Available

8 Days or more

Side / Other1618.7878301181.511.215.742
1 Piece(s)Available

8 Days or more

Side / Other1618.787830119211.215.742
1 Piece(s)Available

8 Days or more

Side / Other1618.787830120311.215.742
1 Piece(s)Available

8 Days or more

Side / Other2021.510783012101419.642
1 Piece(s)Available

8 Days or more

Side / Other2021.51078301220.51419.642
1 Piece(s)Available

8 Days or more

Side / Other2021.510783012311419.642
1 Piece(s)Available

8 Days or more

Side / Other2021.510783012421419.642
1 Piece(s)Available

8 Days or more

Side / Other2021.510783012531419.642
1 Piece(s)Available

8 Days or more

Side / Other2527.5107830126017.52442
1 Piece(s)Available

8 Days or more

Side / Other2527.5107830127117.52442
1 Piece(s)Available

8 Days or more

Side / Other2527.5107830128217.52442
1 Piece(s)Available

8 Days or more

Side / Other2527.5107830129317.52442

Loading...

  1. 1

Basic Information

Mounting Method Centering Plug Material type XP3225

Additional Products in this Category

Tech Support