(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Interchangeable, Corner Radius Type, PXRE

End Mill Head - Interchangeable, Corner Radius Type, PXRE
  • Volume Discount

[Specifications]
· Replacement Head
[Applications] Flat surfaces, others

PDF

Part Number

Configured Part Number is shown.

Part Number
PXRE120C12-04R020-XP6305
PXRE160C16-06R030-XP6305
PXRE200C20-06R030-XP6305
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Overall Length (L)
(mm)
Total No. of Blades
(Pieces)
Tool No. Corner Radius r
(mm)
Blade length ℓ
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

1214.4478302012511.7
1 Piece(s)Available

8 Days or more

1618.7678302023715.7
1 Piece(s)Available

8 Days or more

2021.56783020331019.6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Overall Length (L)
(mm)
Total No. of Blades
(Pieces)
Tool No. Corner Radius r
(mm)
Blade length ℓ
(mm)
Neck diameter D1
(mm)

Loading...

  1. 1

Basic Information

Machining Application Plane / Other Mounting Method Centering Plug Material type XP6305

Additional Products in this Category

Tech Support