(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Interchangeable, 3-Blade Ball Type, Phoenix Series, PXBE

End Mill Head - Interchangeable, 3-Blade Ball Type, Phoenix Series, PXBE
  • Volume Discount

[Specifications]
· Replacement Head
[Applications] Grooves, others

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PXBE120C12-03R060-XP3320
PXBE160C16-03R080-XP3320
PXBE200C20-03R100-XP3320
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Overall Length (L)
(mm)
Tool No. Corner Radius r
(mm)
Blade length ℓ
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

1214.4783025168.411.7
1 Piece(s)Available

8 Days or more

1618.77830252811.215.7
1 Piece(s)Available

8 Days or more

2021.57830253101419.6

Loading...

  1. 1

Basic Information

Machining Application Groove / Other Mounting Method Centering Plug Total No. of Blades(Pieces) 3
Material type XP3320 Torsional Angle(°) 45

Additional Products in this Category

Tech Support