(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Socket Set (Extra Strength Type / with Holder) HKH306L

Long Hexagonal Socket Set (Extra Strength Type / with Holder) HKH306L

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Long hex socket wrench set ideal for tightening and loosening hex socket bolts / hex socket set screws.
[Features]
· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.
· Realizes high torque and toughness (tensile strength that is not easily broken with impacts) which could not be obtained with conventional products.
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HKH306L

 
Part Number
HKH306L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 12 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Hex Wrench Tip Shape 6 Sq. Mass(g) 500 Set Content 1 Long Hex Socket (Heavy-Duty Type): 3KH-04L, 3KH-05L, 3KH-06L, 3KH-08L, 3KH-10L, 3KH-12L / With Socket Holder

Please check the type/dimensions/specifications of the part HKH306L in the Long Hexagonal Socket Set (Extra Strength Type / with Holder) HKH306L series.

Additional Products in this Category

Tech Support