(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Hex Bit Socket (6.3 mm Insertion Angle)

Long Hex Bit Socket (6.3 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

BT2-04L

Part Number
BT2-04L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Socket shape Hex for Hexagon socket head bolt Width across flat dimension (S Measurement) 4 Overall length (L dimension)(mm) 121.5
Trusco Code 383-5634 Mass(g) 54 Features Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.

Please check the type/dimensions/specifications of the part BT2-04L in the Long Hex Bit Socket (6.3 mm Insertion Angle) series.

Additional Products in this Category

Tech Support