(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manual hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Part Number
Configured Part Number is shown.
HH410
Single Item / Set | Set Product | Use | For handwork |
---|---|---|---|
Drive (For Electric Drill, Shaft Dimension) (mm) | 12.7 | Socket Shape | Hex for Hexagon socket head bolt |
Flat Width (Dimension S) | 3 ~ 17 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/2 |
Hex Wrench Tip Shape | 6 Sq. | Mass(g) | 800 |
Set Content 1 | Hex Socket: 4H-03, 4H-04, 4H-05, 4H-06, 4H-08, 4H-10, 4H-12, 4H-14, 4H-17/Screwdriver Bit Socket: 4H-P2/With Socket Holder | - | - |
Single Item / Set | Set Product | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 12.7 |
---|---|---|---|---|---|
Socket Shape | Hex for Hexagon socket head bolt | Flat Width (Dimension S) | 10 / 12 / 14 / 17 / 3 / 4 / 5 / 6 / 8 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/2 |
Hex Wrench Tip Shape | 6 Sq. | Mass(g) | 800 | Set Content 1 | Hex Socket: 4H-03, 4H-04, 4H-05, 4H-06, 4H-08, 4H-10, 4H-12, 4H-14, 4H-17/Screwdriver Bit Socket: 4H-P2/With Socket Holder |
Please check the type/dimensions/specifications of the part HH410 in the Hexagon Socket Set (with Holder) HH410 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy