(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel Hexagonal Socket S3H

Stainless Steel Hexagonal Socket S3H
  • Volume Discount

Stainless steel hexagon socket featuring durability and rust resistance.
[Features]
· 9.5 mm drive.
· This stainless steel tool adopts precipitation hardened stainless steel that emphasizes strength and is rust resistant, and has excellent corrosion resistance, chemical resistance and hygienic properties.
[Applications]
· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, and plumbing work.
· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S3H-03
S3H-04
S3H-05
S3H-06
S3H-08
S3H-2.5
S3H-10
S3H-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
1 Piece(s)Available

12 Days or more

344175.0
1 Piece(s)Available

12 Days or more

447176
1 Piece(s)Available

12 Days or more

550177.0
1 Piece(s)Available

12 Days or more

652199.0
1 Piece(s)Available

12 Days or more

8561911.0
1 Piece(s)Available

12 Days or more

2.540173.5
1 Piece(s)Available

8 Days or more

10591913.0
1 Piece(s)Available

12 Days or more

12612115

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support