(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Set (with Holder) HH310

Hexagon Socket Set (with Holder) HH310

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual hex socket 10-piece set ideal for tightening and loosening work.
[Features]
· The holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HH310

 
Part Number
HH310
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 3 / 4 / 5 / 6 / 7 / 8 / 2.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Hex Wrench Tip Shape 6 Sq. Mass(g) 460 Set Content 1 Hex Socket: 3H-2.5, 3H-03, 3H-04, 3H-05, 3H-06, 3H-07, 3H-08, 3H-10/Screwdriver Bit Socket: 3H-P2, 3H-P3, with Socket Holder

Please check the type/dimensions/specifications of the part HH310 in the Hexagon Socket Set (with Holder) HH310 series.

Additional Products in this Category

Tech Support