(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Wrench Set HB3082

Hexagon Socket Wrench Set HB3082

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Hexagon socket set ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

HB3082

 
Part Number
HB3082
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 1/4 / 3/8 / 1/8 / 3/16 / 5/16 / 5/32 / 7/32 / 3/32 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Hex Wrench Tip Shape 6 Sq. Mass(g) 1000 Set Content 1 Hex Socket: 3HB-03, 3HB-04, 3HB-05, 3HB-06, 3HB-07, 3HB-08, 3HB-10, 3HB-12/Ratchet Handle (Holding Type): RH30K/Extension Bar: 305 (75 mm)/Metal Case: MC3082

Additional Products in this Category

Tech Support